Written by John Baverstock, Product Manager- Industrial Components
I have often been asked by customers: “Why should we choose Phoenix Contact Marking solutions?”
Without going into the complexity of the various applications and numerous types of material available, I have highlighted five good reasons to assist with making that choice.
High performance Clip Project marking software.
- Same ” look and feel “as Microsoft Office products
- Concurrent use of varied characters and graphic import option
- Customised templates with integrated material generator
- Direct data exchange with EPLAN and other CAE programs
- Standard interface for all Phoenix Contact printers or devices
High capacity Bluemark CLED printer with UV technology
- Prints up to 10,000 marking labels per hour
- Immediately wipe-proof and instantly usable marking labels
- Fast printer initialisation thanks to latest COB LED technology
- Intuitive colour operator touch panel
- Flexible material feeding via rear magazine and front single sheet feed.
Low to medium capacity Thermomark Card printer
- Proven emission free thermal transfer printing process
- High printing speed (8sec/sheet) up to 20 x faster than plotter systems
- 300 dpi print resolution for graphics, barcodes and the smallest fonts
- Easy operation with touch screen operator interface
- Media detection to prevent incorrect printing
Thermomark Roll printers
- Thermal transfer printing for roll based marking media
- Compact and robust design with low weight for mobile use
- High speed 300dpi printing, enabling time saving marking
- Optional cutter or perforators attachments
- Easy access for media and ink transfer ribbon changing.
All of the above printers can be connected to LAN.
Extensive Range of Practical Labelling materials
- Labelling for all Phoenix Contact terminal blocks & many competitors
- Conductor and cable markers with many variants
- Device labels for marking operating elements and equipment
- ISO 7010 warning labels
- Individual labelling service for all materials
Even more innovative marking solutions are due to be launched at Hanover Fair.
So please keep up to date with the latest marking products, by regularly visiting our website or by requesting a visit from our dedicated marking specialist via marketing@phoenixcontact.co.uk