Written by Nigel Dawbarn, Market Segment Manager – Control & Industry Solutions
I am looking forward to discussing new applications using the new options for Box and Panel PCs, as well as new range additions being released over the next few weeks. We will be able to offer new solutions of powerful processors mixed with different housings, methods of mounting and connectivity.
1. The Designline range has been extended to include additional screen sizes and a more powerful Intel Core i7 processor. Using multi-touch to add a new dimension to your visualisation for your application, automation has never looked better.
2. We are expecting a 19” Rack Mount System in the next couple of months which will be available in both 2U and 4U size options for test or control applications. Challenge us with your requirements!
3. The Embeddedline range now has the specification to
enable it to be used in outdoor applications with a sunlight readable display and wide temperature range. Phoenix Contact can provide the hardware for visualisation required for new applications such as solar farms and more traditional control for outdoor processes such as water treatment.
4. A new Din Rail mounted model- BL BPC 2000- will soon be available. With a new processor and specification including two Display Port connections, an increased memory of 8 GB with options of SATA Cfast storage with both SSD and HDD, this PC could be installed where a powerful performance is required in a small package.
5. The new Valueline VL 3000 model offers both Box PC and Panel PC options with the new 4th Generation Intel Core i3 processor – with the top end specification as per its predecessors.
Let us know if you use Industrial PCs, we would be keen to see what product we can offer and then what benefit we can add to your machine, process and application. Just give us a call!
For more information, email Nigel: ndawbarn@phoenixcontact.com or telephone 07584 514958