We make control cabinets and systems fit for the data highway!
The FDX 20 Series Compact fiber optic splice boxes set future-orientated standards for data communication in IoT applications. Ethernet patch panels – available in versions with surge protection and Power over Ethernet – enable quick and easy connection in the field.
Our uniformly designed compact splice boxes are the ideal solution for customers who want uniform and future-proof cabling of control cabinets and systems with FO-based data connectors.
Introducing the FDX 20 Series.
The new FDX 20 series from Phoenix Contact ensures continuously reliable data transmission in real time. The compact and uniform design provides ample interior space for the secure connection of fiber optics.
Reliable data transmission with compact splice boxes
The new FDX 20 series is available in connection versions with 6x ST duplex, 6x SC duplex, 6x E-2000®(LSH), or 12x LC duplex connections. The patented pigtail tray in the device interior enables the convenient splicing of the FO conductors. It also enables minimum and yet safe bend radii. The ready-to-splice pre-assembly significantly reduces mounting times and improves the clarity of the splice boxes in the control cabinet. Thanks to the intuitive front operation and consistent product design, the splice boxes are suitable as a standalone solution within the IP20 environment. In addition, they can be offered as a cross-selling solution within the framework of structured cabling with 30 to 40 percent of all FO switches and media converters.
Should you want more information on these products, please feel free to contact Richard Schoonebeek on rschoonebeek@phoenixcontact.co.za.