I can’t believe we are already in April 2020 and it would seem summer and autumn are fighting for custody. In today’s blog, we at Phoenix Contact are going to open your world to our amazing HCS and DCS Series with a wide range of accessories for maximum functionality. We have also added a little extra at the end, New products 2020. Discover our new Connectors for the transmission of signals,data and power as well as our versatile electronic housings. We also provide marking solutions for numerous applications, unique identification of components through trace-ability in the production process, to protection against tampering and counterfeiting. Have a look at this Brochure to find out more.
Perfect-fit membrane keypads for stationary and mobile operator interfaces
Ergonomic membrane keypads for electronics housings of the HCS and DCS series enable application-oriented data entry via mobile handheld devices or stationary displays.
Your Advantages:
- Easy integration into electronics housings of the HCS and DCS series
- Membrane keypads in various sizes and colors for customized device designs
- Customer-specific key layouts on request
Main Features:
- 4 to 45 keys
- Up to four colors
- Membrane cable with crimp connector (pitch: 2.54 mm)
You can view the Product list here.
Industry-capable displays for stationary and mobile operator interfaces.
Industry-capable displays for electronics housings of the HCS and DCS series enable functional display solutions in screen diagonals from 2.8 to 15 inches. The FSTN or TFT displays are suitable for displaying data and processes on mobile handheld devices or stationary displays.
Your Advantages:
- Easy integration into electronics housings of the HCS and DCS series
- Functional display technologies for mobile and stationary use
- Housings in different form factors for customized device designs
Main Features:
- Display diagonal: 2.8″ to 15″
- Brightness: 220 to 450 cd/m²
- FSTN and TFT panel technology
- Resolution up to 1024 x 768 pixels
Highly automated production processes require user-friendly interfaces between the operator and the machine. Displays, membrane keypads, and light guides turn electronics housings into functional display and control elements.
Your Advantages:
- Optimum equipment and add-ons for your electronics housings
- Tailor-made system solutions, thanks to various color variants and dimensions among other things
- Combinations of displays and membrane keypads are possible
For more information you can view the product list here, Displays product list, light guides product list, and UTA DIN rail adapters.
Discover our new connectors for the transmission of signals, data, and power as well as our versatile electronics housings here.
for more information, contact Simone Sellar – ssellar@phoenixcontact.co.za