I can’t believe the first month of the year is just about done and we already have so many new and exciting products to share with you all. Welcome to 2019 with Phoenix Contact – Reliable connection in the device. Our engineers constantly develop new products, this year is no different. Discover our wide range of new products in the following areas: PCB terminal blocks and PCB connectors.
Robust board-to-board connectors from the FINEPITCH series
With board-to-board connectors from the FINEPITCH series, Phoenix Contact provides shielded and unshielded solutions for signal and data transmission for the first time. This allows you to realize individual PCB orientations with different designs, stack heights, and numbers of positions in compact 0.8 and 1.27 mm pitches.
Your advantages
Variability: board-to-board connectors in shielded and unshielded versions.
Reliable mechanical and electric connections thanks to the double-sided contact system.
Flexible device design: various numbers of positions, designs, and stack heights with high wipe lengths.
Shielded board-to-board connectors with 0.8 mm pitch
Thanks to their innovative ScaleX contact system, board-to-board connectors from the FINEPITCH 0,8 series offer reliable high-speed data transmission. They are the ideal solution for robust PCB connections suitable for industrial use. The shielding provides very good EMC protection against interference, both from and to the outside.
Your advantages for board-to-board connectors with 0.8 mm pitch
Contact system – Reliable mechanical and electrical connections, thanks to the double-sided ScaleX contact system.
Flexible device design – Various numbers of positions, designs, and stack heights with high wipe lengths.
Robustness – ScaleX technology for high tolerance compensation and protection of contacts.
Data rates up to 16 Gbps – With closed shielding concept for high EMC protection as an option.
Variability – Board-to-board connectors in shielded and unshielded versions.
Unshielded board-to-board connectors with 1.27 mm pitch
Board-to-board connectors from the FINEPITCH 1,27 series enable the robust connection of PCBs within the device. This allows you to design PCB orientations flexibly. Implement mezzanine and coplanar connections, mother-daughter cards, and connections with flat-ribbon cable.
Your advantages for board-to-board connectors with 1.27 mm pitch
Contact system – Reliable mechanical and electrical connections, thanks to the double-sided contact system.
Flexible device design – Various numbers of positions, designs, and stack heights with high wipe lengths.
Connectors – Compact, high-position board-to-board and wire-to-board connectors for space-saving device designs.
Additional solder anchors – These reduce the mechanical strain on the soldering spots.
Can be ordered pre-assembled – IDC female connectors with flat-ribbon cable enable immediate use in the device.
For more information, you can contact me on ssellar@phoenixcontact.co.za OR 083 791 0842













Pingback: 3long-winded