Tag Archives: plastic connectors

Heavycon Evo plastic range update

From |

Written by Scott Mulholland, Product Manager- Industrial Components

Heavycon Evo Combinations

Within one size sleeve housing, 8 variants can be achieved.

The Heavycon Evo B series plastic range, manufactured in fiberglass-reinforced Polyamide was first launched in 2013. The product offered many features and benefits. Being able to combine cable glands in both vertical and horizontal orientation on the same sleeve housing allowed users to reduce the number of different housings required by 70% compared to industry standard aluminum housings.

The matching cable glands for clamp sizes M20 to M40 could be freely combined with any sleeve and base element in sizes B6, B10, B16, and B24, minimising the number of variants. This reduced stock holding overheads and reduced time spent on design by using components that were quick and easy to assemble contributing to overall savings.

Continue reading

Just a Twist of the Wrist

From |

Written by John Baverstock, Product Manager- Industrial Components

In the current economic climate ways of reducing operating costs is always high on the agenda. Therefore reducing overheads by minimising stock holding, reducing time spent on design and using components that are quick and easy to assemble all contribute to savings.

The new Heavycon Evo industrial plug-in connectors offer opportunities in all these areas.

Heavycon Evo

Heavycon Evo plastic plug-in connectors – for more efficient machine building

Continue reading