Tag Archives: M23 Hybrid

Less is more! Three connectors in one.

From |

Written by Gary Nelson, Product Manager- Device Connections

M23 Hybrid

The M23 Hybrid range of circular interconnect products from Phoenix Contact is an all-in-one connection solution comprising of signal, data and power contacts in one M23 connector housing. The compact M23 Hybrid plug-in connection solution can handle currents up to 30 A, voltages up to 850 V DC or 630 V AC and is IP65/67 compliant.

Continue reading

Signal, Data, Power together at last

From |

Written by Duncan Nicol, Market Segment Manager – Device Connections

M23 HybridIndustrial automation is increasingly reliant on data exchange for a host of applications including efficiency improvements and traceability. Machine builders are in turn looking at ways to improve machine performance and reduce assembly and installation costs.

Continue reading