Written Andy Maskell
Ask any engineer what is important when they want to use remote access and the same answers always come back…..
- Simplicity
- Reliability

You have to satisfy the basic IT/Ethernet requirements in order to establish a connection to a remote system and it is not easy to do unless you are an IT specialist.
So at Phoenix Contact we do this bit for you…
Phoenix Cyber Security have been providing the mGuard Secure Cloud successfully for years now.
It is simple, reliable and FREE as a basic user.
Here’s how it works…

The mGuard Secure Cloud uses IPsec VPNs and ensures the confidentiality, authenticity and integrity of data transmitted between your devices.
- You connect to the Cloud portal via your PC and create a user profile, username/Password…
- Create your remote access client profile using either a dedicated VPN client or a free supported version (Shrewsoft).
- Create your machine configuration for your chosen endpoint hardware keeping the IP address within your chosen subnet. *
Now you are ready to connect…..SIMPLE!

(The Secure Cloud servers are based in a high availability data centre in Germany in accordance with accordance with the most stringent data protection standards)
Remote Access Hardware

FL MGUARD RS2000 TX/TX VPN
(Article 2700642)
- Security Router
- LAN connection only
- VPN keyswitch input

TC CLOUD CLIENT 1002-4G
(Article 2702885)
- Industrial Gateway
- 4G/ Mobile network connection only
- VPN keyswitch input
We provide easy to follow step by step guides which you can download here and of course if you need help we can support you by phone or with a site visit where required.
Let us know how you want to connect and we can offer you a way that suits your needs.
*To cater for advanced requirements there is also a Premium Cloud Service at an additional cost for customers who want to expand functionality and options with remote access.
Quick Start Cloud 2017_CLIENT ONLY
If you would like more information please contact me on my details below or visit our website :
www.phoenixcontact.com
ANDREW MASKELL
(Product Manager – I/O & Networks)
Tel: 07584 235440
Email: amaskell@phoenixcontact.com