Written by Fraser Cowie, Product Marketing Manager – Interface

Phoenix Contact are synonymous with bringing out new and exciting offers on a regular basis, but we are perfectionists and are not against tinkering with an existing best seller if we feel it can be improved.
Here are some new additions and options within our PLC and RIF relay offers:

The market leading PLC (Pluggable and Compact) relay range now has the following new variations:
New compact relay modules with lockable manual operation
- 6 new single relays ( these will fit both the PLC and RIF 0 ranges)

- 30 new complete ( base and relay) modules

- Just 6.2 mm wide with plug-in electro-mechanical relays that can be forced on using a screwdriver
- 2 positions: Automatic Mode – the relay is operated by the coil and Manual On – the relay is operated manually.
- Particularly suited for maintenance, servicing and commissioning
For further information type in web code #1353 on our website or click here
New PLC compact relay modules for hazardous area applications
- 24 new EX PLC relays
- SPDT and DPDT rated 6 or 10 amps
- Approval in accordance with IECex, ATEX and Class1 Zone 2
- Variations with Screw or Push in connectivity
- Fulfils requirements of ISA G3 gas test and EN 60068-2-60
For further information type in web code #1354 on our web site or click here.
Industrial relay system with screw connection for reliable switching of loads

You can execute all of your standard relay applications using the RIFLINE complete industrial relay system. Benefit from high availability through pluggable relays and function modules. The entire RIFLINE complete portfolio is now available with screw connection in addition to Push-in connection technology.
For further information on this offer use our web code #0695 or click here.
New pluggable force guided coupling relay module in the RIFLINE Complete offer

- Complete assembled 24 V DC relay module with force guided contacts
- The single relays can be purchased separately to fit RIF 1 bases in either screw or push in connectivity
- Input circuitry (LED + Free-wheeling diode)
- cULus listed approval according to UL 508 for industry control equipment
- Highest reliability with force guided contacts in accordance with EN 50205
For further information type in web code #1352 on our web site or click here.
https://www.youtube.com/watch?v=iPRFhMW6Glc
High-power relays for high DC loads
You can switch high DC loads with the new plug–in high power relays. An integrated blow-out magnet protects the contacts against excessive wear during switch off. These relays are compatible with the RIFLINE series.
For further information on this offer use our web code #0620 or click here.

Universal relays with bipolarity
The new industrial relays without display and input circuit are particularly cost–effective. Thanks to the bipolarity, they are suitable for negative switching applications and can therefore be used universally. These relays are compatible with the RIFLINE series.
For further information on this offer use our web code #0613 or click here.

For more information on these relay solutions or any of the Interface offer, get in touch with the product manager Fraser Cowie, by phone on 07584514963 or via his email address: fcowie@phoenixcontact.com
Thank you for your good stuff
This is very innovative and informative also useful Article. Thank you for sharing this Article.Thanks