Check out our latest surge protectors and take advantage of our exclusive Lifetime Warranty Program.
Phoenix Contact is well known as an Industry Leader when it comes to high quality and proven Surge Protection Devices to protect your home, business or devices. Today, let’s look at our latest SPD for those higher risk applications – our new VAL-MS 100kA range.
Designed specifically for the Australian market with “Made in Germany” quality, VAL-MS 100kA SPD’s meet all the requirements for Category C3, C2 and C1 locations under AS/NZS 1768. Based on our proven VAL-MS base, the following features come standard:
- Fully replaceable plugs – makes service and insulation testing easy
- Standard alarm output – Relay contacts for constant SPD status indication.
- Ultra-narrow footprint – easy to install into any Switchboard
- Maximum choice – with 4 different versions covering 1 and 3 Phase, MEN and separate N-E, there is a VAL-MS 100kA for every application.
- Best value – high level of performance and features for best possible price.