CAPAROC – The new Customizable Electronic Circuit Breaker standard….

From |

By Michael Hennessy – Product Manager, Power Reliability

As a market leader in Device Circuit Breakers for 24VDC applications, we have seen an ever-increasing take up of our Electronic Circuit Breakers to protect their cabinet equipment.

Our range of Electronic Circuits has grown to include single-channel fixed or configurable versions (PTCB), 4 channel compact and advanced versions (CBMC), and our extremely popular 4 and 8 Channel CBM with fully configurable outputs. Almost enough to suit every application…. until now.

Introducing CAPAROC – the fully customizable modular Electronic Circuit Breaker solution!

CAPAROC – Electronic Circuit Breaker System

How does CAPAROC work?

CAPAROC offers a truly flexible Electronic Circuit Breaker offering which is essentially a “build your own” system for over-current protection. Choose from the following modules which are all “tool-free” install and “hot-swappable” for easy maintenance.

  • Power Module – available in basic, or advanced (networkable) versions
  • 1, 2 or 4 Channel Electronic Circuit Breaker modules
  • 0V Distribution Module
  • DC Current Rail in various sizes and fully extendable for expansion of the system.

If you already know and use our current CBM, CBMC or PTCB Electronic Circuit Breakers, you are going to love CAPAROC – contact us for a demonstration.

Leave a Reply

Your email address will not be published. Required fields are marked *