Consistent from the field to the controller
Push-in from Phoenix Contact is the connection technology of the future.
Push-in connection technology reduces the costs and installation times and makes a significant contribution towards leaner production processes and automated wiring.

Phoenix Contact Push-in Technology
Push-in connection technology allows direct, tool-free conductor connection for solid conductors or conductors pre-assembled with ferrules. The special spring profile enables the easy insertion of solid conductors and conductors with ferrules starting from 0.25 mm² combined with maximum conductor pull-out forces.
The push button permits easy conductor release using any type of tool, without direct contact with live parts.
To connect stranded conductors starting from 0.14 mm² without ferrules, the button only has to be pressed during insertion.
With Push-in connection technology we offer a product range which is one of its kind on the market. Our customers can consistently wire entire applications from the field to the controller. Terminal blocks, sensors and actuators, relays, I/O systems, and much more are connected without the need for any tools.
See our comprehensive range.
Modular Terminal Blocks – PT modular terminal blocks with push-in connection

Phoenix Contact Modular Terminal Blocks with Push-in Connection Technology
Field Cabling – Industrial connectors and distributor boxes with push-in connection technology


Complete Industrial Relay System with push-in connection – timer relays, motor switching, monitoring relays

Compact Monitoring Relay

Time Relays

Hybrid Motor Starters

Industrial relay system
Analog Signal Conditioners with push-in connection

Functional Safety

Remote IO and Controllers

Surge Protection and Device Protection

Termitrab Complete

PTCB
Power Supplies

Quint Power Supplies