Tag Archives: hanover fair 2013

The POWER is NOW

From |

The PTPOWER 95 family will be the first high-current terminal block with Push-In technology for direct plugging in the market.

The comfortable direct plugging of cable is now possible for larger cross-sections of 25 mm² to 95 mm².

The eccentric allows a simple handling without risk of injury.

ptpower95

 

 

 

 

 

 

 

 

 

 

Stay on and come back for more information.

Now the time to reveal the power! Click on the link below for more information:

PT Power 95

Monitoring Relays

From |

Are you looking for a basic monitoring relay that is ideal for simple monitoring tasks such as currents, voltages, 1- and 3 phases and phase sequence suitable for use in the building installation and in the production of machines and plants?

Continue reading

RIFLINE complete

From |

Would you like to have relays that enable quick and tool free cable wiring time?

Would you like to have relays that have the features of the terminal blocks such as marking materials, bridges and test adapters?

Would you like to have an option to transform a basic relay into a timer relay with three different functions?

Continue reading