BLUETOOTH MUX – It’s wireless and it’s quick to install!

From |

Written by Andy Maskell, Product Manager- I/O & Networks.

The wireless MUX transmits 16 digital and 2 analogue signals bidirectionally with an operating distance of up to 400 metres.

The system is ready straight out of the box and requires 24Vdc power only. Wire your I/O as required and you are good to go – No configuration required!

wireless mux

Wireless MUX utilises the full power of industrial Bluetooth and will coexist with other 2.4GHz systems such as WLAN.

Not only does this system solve a massive array of applications but it saves you time and money.

Application Examples

  • Cranes
  • Lifts
  • Water treatment
  • Remote monitoring

Visit our website to see the range of wireless products available or contact Andy directly and request a demonstration. Tel: 07584 235440 Email: amaskell@phoenixcontact.com

Share

Share

Tell your friends about us!

Contact

2 thoughts on “BLUETOOTH MUX – It’s wireless and it’s quick to install!

  1. Steven Miller

    Remote monitoring is a necessity in many industries. As a result, Bluetooth MUX can become the real game changer. If it is implemented in a widespread manner, efficiency will also increase. Excellent article!

    Reply

Leave a Reply

Your email address will not be published.

Time limit is exhausted. Please reload CAPTCHA.